Sequencing Controls

Littelfuse offers navigation lighting control solutions for a variety of industrial applications including communication towers, smokestacks, cooling towers, tall buildings, bridges, and utility towers. This product group includes sequencing controls available in the SC series. This series has solid-state components with 3 or 4 channel options designed for sequential, three-circuit flashing of incandescent lamp loads with equal time delays for each load. Find detailed specifications for the Littelfuse SC series on the datasheet.
- Solid-state components
- Fully encapsulated circuitry
- No moving parts to arc or wear out over time
- Encapsulation protects against shock, vibration, and humidity
Sequencing Controls Parts
Filters
Showing 1 to 2 of 2 Total Results
Part Number | Actions | Input Voltage (V) | Output Load Rating (VA) |
---|
Part Number | Actions | Input Voltage (V) | Output Load Rating (VA) | |
---|---|---|---|---|
120 V ac | 1 A steady state per output | |||
120 V ac | 1 A steady state per output |