background-waves

Series: FSU

Flasher and Tower Lighting Controls
Product Status| Activei
info
The FSU1000 incorporates an onboard adjustable flash rate of 10 to 100 FPM and a universal input voltage in one device. Its circuitry is encapsulated and is capable of controlling loads of up to 20A. The versatility of the FSU1000 makes it ideal for applications where various flash rates and operating voltages are required.


See datasheet for operation details.

  • Universal input voltage 24 to 240VAC
  • Onboard adjustable flash rate
  • Totally solid state and encapsulated
  • High output rating up to 20A, 200A inrush
  • Allows flexibility for a wide range of applications with one part
  • Provides flexibility for user to select flash rate between 10 - 100 FPM
  • No moving parts to arc and wear out over time and encapsulated to protect against shock, vibration, and humidity
  • Allows direct operation of high current loads without a contactor

FSU Parts

FiltersFilters

Series: FSU Resources