background-waves

TCSGAB

Product Status| Activei

TCSGAB

CURRENT SENSOR | Series: TCS
info
The TCS Series is a low cost method of go/no go current detection. It includes a solid-state output to sink or source current when connected directly to a standard PLC digital input module. Its normally open or normally closed output can also be used to control relays, lamps, valves, and small heaters rated up to 1A steady, 10A inrush. The TCS is self-powered (no external power required to operate the unit) and available with an adjustable actuation range of 2 - 20A or factory fixed actuation points from 2 - 45A.


Operation
Normally Open: When a current equal to or greater than the actuate current is passed through the toroidal sensor, the output closes. When the current is reduced to 95% of the actuate current or less, the output opens.
Normally Closed: When the current through the toroid is equal to or greater than the actuate current, the output opens. When the current is reduced below 95% of the actuate current, the output closes. To increase sensitivity, multiple turns may be made through the TCS’s toroidal sensor. The trip point range is divided by the number of turns through the toroidal sensor to create a new range. When using an external CT, select a 2VA, 0-20A output CT rated for the current to be monitored. Select TCS adjustment range 0. Pass one secondary wire lead through the TCS’ toroid and connect the secondary leads together.

PropertyValue
Output Voltage (V)
3 - 50 Vdc
Output Form
NC
Termination Type
0.25 in. (6.3 mm) male quick connect terminals
Dimensions
2 H x 2 W x 1.75 D in. (50.8 x 50.8 x 44.5 mm)
Weight (kg)
0 Kg (kilogram)
Burden (VA)
≤0.5
Dielectric Breakdown
≥2000 terminals to mounting surface
Humidity
95% non-condensing
Insulation Resistance (Ω)
≥100
Output Load Rating (VA)
Steady state: 1 A; Inrush: 10 A
Output Type
Solid state
Output Voltage Drop (V)
≅1.2
Response Time (ms)
Overcurrent: ≤200 ms; Undercurrent: ≤1 s
Sensor Hole Size
0.36 in. (9.14 mm) for up to #4 AWG (21.1 mm²) THHN wire
Sensor Monitored Current Range
2 - 20 A adjustable guaranteed range; Steady - 50 A turns; Reset: ≅95% of the actuate current; Maximum: Steady - 50 A turns; Inrush - 300 A turns for 10 s
Sensor Type
Toroid; through hole wiring; alternating current; monitored wire must be properly insulated
Mounting Method
Surface mount with one #10 (M5 x 0.8) screw
Operating Temperature Max (°C)
60
Operating Temperature Maximum Fahrenheit
140
Operating Temperature Minimum Celsius
-20
Operating Temperature Minimum Fahrenheit
-4
Storage Temperature Maximum Celsius
85
Storage Temperature Maximum Fahrenheit
185
Storage Temperature Minimum Celsius
-40
Storage Temperature Minimum Fahrenheit
-40

TCSGAB Resources

Showing 1 to 1 of 1 Total Results
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHC's) DeclarationREACH (SVHC's)Halogen FreeIPC-Material Declaration
TCSGABCURRENT SENSOR

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.