Operation
Normally Open: When a current equal to or greater than the actuate current is passed through the toroidal sensor, the output closes. When the current is reduced to 95% of the actuate current or less, the output opens.
Normally Closed: When the current through the toroid is equal to or greater than the actuate current, the output opens. When the current is reduced below 95% of the actuate current, the output closes. To increase sensitivity, multiple turns may be made through the TCS’s toroidal sensor. The trip point range is divided by the number of turns through the toroidal sensor to create a new range. When using an external CT, select a 2VA, 0-20A output CT rated for the current to be monitored. Select TCS adjustment range 0. Pass one secondary wire lead through the TCS’ toroid and connect the secondary leads together.
- No control voltage is required to operate the unit
- No moving parts to arc and wear out over time and encapsulated to protect against shock, vibration, and humidity
- Solid state output to sink or source current can be connected directly to a standard PLC digital input module
- Provides 100 million operations in typical conditions
- Allows you to monitor a load in a separate electrical system
TCS Parts
Filters
Part Number | Actions | Output Voltage (V) | Output Form | Termination Type | Mount Method | Dimensions | Weight (kg) | Burden (VA) | Dielectric Breakdown | Humidity | Insulation Resistance (Ω) | Output Load Rating (VA) | Output Type | Output Voltage Drop (V) | Response Time (ms) | Sensor Hole Size | Sensor Monitored Current Range | Sensor Type | Storage temperature (°C) |
---|
Part Number | Actions | Output Voltage (V) | Output Form | Termination Type | Mount Method | Dimensions | Weight (kg) | Burden (VA) | Dielectric Breakdown | Humidity | Insulation Resistance (Ω) | Output Load Rating (VA) | Output Type | Output Voltage Drop (V) | Response Time (ms) | Sensor Hole Size | Sensor Monitored Current Range | Sensor Type | Storage temperature (°C) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|