The LCS10T12 connected to the LPM12 or LPMG12 indicator is a low cost, easy to use, go/no-go indication system for the remote monitoring of current flow. The LCS10T12 is installed on an adequately insulated wire of the monitored load. Its 12in. (30.4cm) leads are connected to the LPM12 or LPMG12 panel mount indicator directly or via customer supplied wires up to 500 feet (152.4m) long.
See datasheet to operation details.
- Low cost go/no go indication
- May be connected to wires up to 500 feet (152.4 m) long
- Remote monitoring of currents up to 50A
- Green or red LED indicator available
- Low cost go/no go indication
- May be connected to wires up to 500 feet (152.4 m) long
- Remote monitoring of currents up to 50A
- Green or red LED indicator available
LCS Parts
Filters
Showing 1 to 2 of 2 Total Results
Part Number | Actions | Termination Type | Weight (kg) | Burden (VA) | DC Resistance (Ω) | Input AC Line Frequency (Hz) | Input Current Range (A) | Nominal Output Current Full Range | Number of Turns | Sensor Frequency (Hz) | Sensor Hole Size | Sensor Monitored Current Range | Storage temperature (°C) |
---|
Part Number | Actions | Termination Type | Weight (kg) | Burden (VA) | DC Resistance (Ω) | Input AC Line Frequency (Hz) | Input Current Range (A) | Nominal Output Current Full Range | Number of Turns | Sensor Frequency (Hz) | Sensor Hole Size | Sensor Monitored Current Range | Storage temperature (°C) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
12 in. (30.4 cm) wire leads | 0 Kg (kilogram) | 65 Ω DC resistance of current limiter | 50 / 60 | 0 - 50 | 0 - 20 A: 20 - 100; 21-50A: 30-100 | 0.36 in. (9.14 mm) for up to #4 AWG (21.1 mm²) THHN wire | 2 - 50 A ac; Maximum: 50 A turns continuous; Inrush 300 A turns for 10 s | |||||||
12 in. (30.4 cm) wire leads | 0 Kg (kilogram) | 65 Ω DC resistance of current limiter | 50 / 60 | 0 - 50 | 0 - 20 A: 20 - 100; 21-50A: 30-100 | 0.36 in. (9.14 mm) for up to #4 AWG (21.1 mm²) THHN wire | 2 - 50 A ac; Maximum: 50 A turns continuous; Inrush 300 A turns for 10 s |