The DCSA Series is a loop-powered, linear output current transducer that provides an output that is directly proportional to the RMS AC current passing through the LCSC10T12 sensor. The DCSA provides either an analog current or voltage: 4 - 20 mA, 1 to 5VDC, or 2 to 10VDC. Each unit is factory calibrated for monitoring (with the LCSC10T12 connected) in one of four ranges; 0 - 5, 0 - 10, 0 - 20, or 0 - 50A. Zero and span adjustments allow field calibration if needed. The DCSA mounts on both DIN 1 and DIN 3 rails.
See datasheet for operation details.
- Mounts on DIN 1 or DIN 3 rail
- 0-50A in 4 ranges using LCSC10T12 sensor
- Loop powered from 10 to 30VDC
- Linear output from 4-20mA, 1-10VDC
- Zero & span adjustments
- Separate sensor & control unit
- Mounts on DIN 1 or DIN 3 rail
- 0-50A in 4 ranges using LCSC10T12 sensor
- Loop powered from 10 to 30VDC
- J Linear output from 4-20mA, 1-10VDC
- Zero & span adjustments
- Separate sensor & control unit
DCSA Parts
Filters
Showing 1 to 5 of 5 Total Results
Part Number | Actions | Output Voltage (V) | Termination Type | Mount Method | Weight (kg) | Dielectric Breakdown | Humidity | Insulation Resistance (Ω) | Momentary Output Voltage (V) | Output Range | Output Type | Polarity | Repeat Accuracy (%) | Response Time (ms) | Sensor Monitored Current Range | Storage temperature (°C) | Temperature Coefficient (% / °C) | Zero Adjust (mA) |
---|
Part Number | Actions | Output Voltage (V) | Termination Type | Mount Method | Weight (kg) | Dielectric Breakdown | Humidity | Insulation Resistance (Ω) | Momentary Output Voltage (V) | Output Range | Output Type | Polarity | Repeat Accuracy (%) | Response Time (ms) | Sensor Monitored Current Range | Storage temperature (°C) | Temperature Coefficient (% / °C) | Zero Adjust (mA) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|