Current Monitoring Relays Transducers

Littelfuse current and load monitoring relays, sensors, and transducers are the ideal solution for monitoring loads. These products protect against equipment damage from irregularities and predict risks before they cause problems. They monitor input and output currents passing through circuits for warning signs such as overvoltage or undervoltage, overcurrent or undercurrent, phase issues, and other indicators. Each protective unit provides an applicable response. Littelfuse offers single-phase current monitors, load sensors/relays, current transducers, current sensors, and accessories for remote monitoring.
Current Monitoring Relays Transducers Parts
Filters
Showing 1 to 12 of 75 Total Results
Part Number | Actions | Termination Type | Output Load Rating (VA) | Sensor Hole Size | Sensor Monitored Current Range |
---|
Part Number | Actions | Termination Type | Output Load Rating (VA) | Sensor Hole Size | Sensor Monitored Current Range | |
---|---|---|---|---|---|---|
7 in.-lbs. 12 - 18 AWG | Pilot Duty: 470 VA @ 600 Vac | |||||
Wire clamp for 22-14 AWG (0.336mm²-2.5mm²) | 0 - 20 mA ac; factory calibrated to ±0.5% of full scale | |||||
Wire clamp for 22-14 AWG (0.336mm²-2.5mm²) | 0 - 20 mA ac; factory calibrated to ±0.5% of full scale | |||||
0.25 in. (6.35 mm) male quick connect terminals (5) | 10 A resistive @ 240 Vac; 1/4 hp @ 125 Vac; 1/2 hp @ 250 Vac | Maximum: Steady - 50A turns; Inrush - 300A turns for 10s | ||||
0.25 in. (6.35 mm) male quick connect terminals (5) | 10 A resistive @ 240 Vac; 1/4 hp @ 125 Vac; 1/2 hp @ 250 Vac | Maximum: Steady - 50A turns; Inrush - 300A turns for 10s | ||||
0.25 in. (6.35 mm) male quick connect terminals (5) | 10 A resistive @ 240 Vac; 1/4 hp @ 125 Vac; 1/2 hp @ 250 Vac | Maximum: Steady - 50A turns; Inrush - 300A turns for 10s | ||||
0.25 in. (6.35 mm) male quick connect terminals (5) | 10 A resistive @ 240 Vac; 1/4 hp @ 125 Vac; 1/2 hp @ 250 Vac | Maximum: Steady - 50A turns; Inrush - 300A turns for 10s | ||||
0.25 in. (6.35 mm) male quick connect terminals (5) | 10 A resistive @ 240 Vac; 1/4 hp @ 125 Vac; 1/2 hp @ 250 Vac | Maximum: Steady - 50A turns; Inrush - 300A turns for 10s | ||||
0.25 in. (6.35 mm) male quick connect terminals (5) | 10 A resistive @ 240 Vac; 1/4 hp @ 125 Vac; 1/2 hp @ 250 Vac | Maximum: Steady - 50A turns; Inrush - 300A turns for 10s | ||||
0.25 in. (6.35 mm) male quick connect terminals (5) | 10 A resistive @ 240 Vac; 1/4 hp @ 125 Vac; 1/2 hp @ 250 Vac | Maximum: Steady - 50A turns; Inrush - 300A turns for 10s | ||||
0.25 in. (6.35 mm) male quick connect terminals (5) | 10 A resistive @ 240 Vac; 1/4 hp @ 125 Vac; 1/2 hp @ 250 Vac | Maximum: Steady - 50A turns; Inrush - 300A turns for 10s |