background-waves

HE751A05

Product Status| Activei

HE751A05

HE751A0500 REED RELAY | Series: HE700
info
Miniature reed relay in a dual-in-line (DIL) package with a choice of normally open, normally open high-voltage, normally closed or changeover contacts capable of switching up to 300Vdc at 10W. Available with 5V, 12V and 24V coils and diode suppression. Magnetic shield option available. Ideally suited for security, telecom, instrumentation, process control and industrial applications.
PropertyValue
Nominal Coil Voltage (V)
5
Coil Resistance (Ω)
500
Switching Voltage (V DC)
300
Switching Current (A DC)
0.5
Switching Power (W)
10
Switch Type
A:SPST-NO
  • Miniature dual-in-line (DIL) package
  • Optional coil suppression diode is available to protect coil drive circuits
  • Available with normally open contacts
  • External magnetic shield option available
  • One relay, various contact choices help to reduce space and cost without compromising flexibility
  • Lower coil power consumption than electromechanical devices
  • Hermetically sealed switching contacts are immune to their environment
  • Transfer molded package gives maximum component protection

HE751A05 Applications

Highlights Section

  • Security systems
  • Telecom equipment
  • Process control systems
  • Industrial equipment
  • Instrumentation

HE751A05 Resources

Showing 1 to 2 of 2 Total Results
Download
|
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHC's) DeclarationREACH (SVHC's)Halogen FreeIPC-Material Declaration
HE751A0500HE751A0500 REED RELAYRoHS1/26/2016NoPdf IconCoC_RoHS10_HE751A0500Pdf IconREACH201_Declaration_HE751A0500Does Not ContainNo
HE751A0510HE751A0510 RELAYRoHS4/25/2016NoPdf IconCoC_RoHS9_HE751A0510Pdf IconREACH_SVHC Declaration_HE751A0510Does Not ContainNo

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.