background-waves

HE3621A12

Product Status| Activei

HE3621A12

HE3621A1200 REED RELAY | Series: HE3600
info
Miniature reed relay in a single-in-line (SIL) package with a choice of normally open or data switching contacts capable of switching up to 200Vdc at 10W. Available with 5V, 12V and 24V coils and has external magnetic shield and diode-suppressed coil options. Ideally suited for telecom, instrumentation, process control and industrial applications. Data switching contacts are especially recommended for automatic test equipment (ATE) applications.
PropertyValue
Nominal Coil Voltage (V)
12
Coil Resistance (Ω)
1000
Switching Voltage (V DC)
200
Switching Current (A DC)
0.5
Switching Power (W)
10
Switch Type
A:SPST-NO
  • Miniature single-in-line (SIL) package
  • Optional coil suppression diode is available to protect coil drive circuits
  • Available with normally open contacts
  • Available in specialist ATE version
  • External magnetic shield option available
  • Subminiature size and single inline configuration allows very high packing densities, minimizing space and cost
  • Designed specifically to meet the requirements of the ATE environment
  • Lower coil power consumption than electromechanical devices
  • Hermetically sealed switching contacts are immune to their environment
  • Transfer molded package gives maximum component protection

HE3621A12 Applications

Highlights Section

  • Security systems
  • Telecom equipment
  • Process control systems
  • Automatic test equipment
  • Instrumentation

HE3621A12 Resources

Showing 1 to 3 of 3 Total Results
Download
|
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHC's) DeclarationREACH (SVHC's)Halogen FreeIPC-Material Declaration
HE3621A1200HE3621A1200 REED RELAYRoHS7/30/2018Pb-Free7/30/2018Pdf IconCoC_RoHS10_HE3621A1200Pdf IconREACH211_Declaration_HE3621A1200Does Not ContainNo
HE3621A1210HE3621A1210 REED RELAYRoHS7/19/2018NoPdf IconCoC_RoHS9_HE3621A1210Pdf IconREACH201_Declaration_HE3621A1210Does Not ContainNo
HE3621A1250HE3621A1250

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.