background-waves

HE3621A05

Product Status| Activei

HE3621A05

HE3621A0510 REED RELAY | Series: HE3600
info
Miniature reed relay in a single-in-line (SIL) package with a choice of normally open or data switching contacts capable of switching up to 200Vdc at 10W. Available with 5V, 12V and 24V coils and has external magnetic shield and diode-suppressed coil options. Ideally suited for telecom, instrumentation, process control and industrial applications. Data switching contacts are especially recommended for automatic test equipment (ATE) applications.
PropertyValue
Nominal Coil Voltage (V)
5
Coil Resistance (Ω)
500
Switching Voltage (V DC)
200
Switching Current (A DC)
0.5
Switching Power (W)
10
Switch Type
A:SPST-NO
  • Miniature single-in-line (SIL) package
  • Optional coil suppression diode is available to protect coil drive circuits
  • Available with normally open contacts
  • Available in specialist ATE version
  • External magnetic shield option available
  • Subminiature size and single inline configuration allows very high packing densities, minimizing space and cost
  • Designed specifically to meet the requirements of the ATE environment
  • Lower coil power consumption than electromechanical devices
  • Hermetically sealed switching contacts are immune to their environment
  • Transfer molded package gives maximum component protection

HE3621A05 Applications

Highlights Section

  • Security systems
  • Telecom equipment
  • Process control systems
  • Automatic test equipment
  • Instrumentation

HE3621A05 Resources

Showing 1 to 4 of 4 Total Results
Download
|
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHC's) DeclarationREACH (SVHC's)Halogen FreeIPC-Material Declaration
HE3621A0500HE3621A0500 REED RELAYRoHS4/27/2016Pb-Free4/27/2016Pdf IconCoC_RoHS10_HE3621A0500Pdf IconREACH_SVHC Declaration_HE3621A0500.pdfDoes Not ContainNo
HE3621A0510HE3621A0510 REED RELAYRoHS3/16/2015NoPdf IconCoC_RoHS9_HE3621A0510Pdf IconREACH_SVHC Declaration_HE3621A0510Does Not ContainNoPdf IconIPC_HE3621A0510
HE3621A0540HE3621A0540RoHS3/19/2018Pb-Free3/19/2018Pdf IconCoC_RoHS10_HE3621A0540Pdf IconREACH_SVHC Declaration_HE3621A0540Does Not ContainNo
HE3621A0550HE3621A0550 RELAYPdf IconCoC_RoHS9_HE3621A0550Pdf IconREACH_SVHC Declaration_HE3621A0550Does Not Contain

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.