background-waves

HE3321A12

Product Status| Activei

HE3321A12

HE3321A1200 REED RELAY | Series: HE3300
info
Miniature reed relay in a single-in-line (SIL) package with a choice of normally open, normallyopen high-voltageorchangeover contacts capable of switching up to 300Vdc at 10W. Available with 5V, 12V and 24V coils and has external magnetic shield options. Ideally suited for security, telecom, instrumentation, process control, industrial and automatic test equipment (ATE) applications.
PropertyValue
Nominal Coil Voltage (V)
12
Coil Resistance (Ω)
500
Switching Voltage (V DC)
200
Switching Current (A DC)
0.5
Switching Power (W)
10
Switch Type
A:SPST-NO
  • Miniature single-in-line (SIL) package
  • Available with standard 5V, 12V or 24V coil options
  • High-voltage switching version available
  • Normally open and change-over contact configurations available
  • External magnetic shield option available
  • Single inline configuration allows high packing densities, minimizing space and cost
  • Lower coil power consumption than electromechanical devices
  • Hermetically sealed switching contacts are immune to their environment
  • Transfer molded package gives maximum component protection

HE3321A12 Applications

Highlights Section

  • Security systems
  • Telecom equipment
  • Process control systems
  • Automatic test equipment
  • Instrumentation

HE3321A12 Resources

Showing 1 to 1 of 1 Total Results
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHC's) DeclarationREACH (SVHC's)Halogen FreeIPC-Material Declaration
HE3321A1200HE3321A1200 REED RELAY

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.