Passive infrared (PIR) sensors work with security systems, lighting controls, and automated doors and gates to make buildings safer. A block


Miniature reed relay in a single-in-line (SIL) package with a choice of normally open, normallyopen high-voltageorchangeover contacts capable of switching up to 300Vdc at 10W and 140Vac at 10VA. Available with 5V, 12V and 24V coils and has external magnetic shield options. Ideally suited for security, telecom, instrumentation, process control, industrial and automatic test equipment (ATE) applications.
- Miniature single-in-line (SIL) package
- Available with standard 5V, 12V or 24V coil options
- High-voltage switching version available
- Normally open and change-over contact configurations available
- External magnetic shield option available
- Single-in-line configuration allows high packing densities, minimizing space and cost
- Lower coil power consumption than electromechanical devices
- Hermetically sealed switching contacts are immune to their environment
- Transfer molded package gives maximum component protection
HE3300 Parts
Filters
Showing 1 to 9 of 9 Total Results
Part Number | Actions | Nominal Coil Voltage (V) | Coil Resistance (Ω) | Switching Voltage (V DC) | Switching Current (A DC) | Switching Power (W) | Switch Type | Agency Approvals |
---|
Part Number | Actions | Nominal Coil Voltage (V) | Coil Resistance (Ω) | Switching Voltage (V DC) | Switching Current (A DC) | Switching Power (W) | Switch Type | Agency Approvals | |
---|---|---|---|---|---|---|---|---|---|
5 | 500 | 200 | 0.5 | 10 | A:SPST-NO | cURus | |||
12 | 500 | 200 | 0.5 | 10 | A:SPST-NO | cURus | |||
24 | 2000 | 200 | 0.5 | 10 | A:SPST-NO | cURus | |||
5 | 125 | 175 | 0.25 | 5 | C:SPST-CO | cURus | |||
12 | 500 | 175 | 0.25 | 5 | C:SPST-CO | cURus | |||
24 | 2000 | 175 | 0.25 | 5 | C:SPST-CO | cURus | |||
5 | 125 | 300 | 0.5 | 10 | A:SPST-NO | cURus | |||
12 | 500 | 300 | 0.5 | 10 | A:SPST-NO | cURus | |||
24 | 2000 | 300 | 0.5 | 10 | A:SPST-NO | cURus |
HE3300 Applications

PIR Motion Detectors
Highlights Section
- Security systems
- Telecom equipment
- Process control systems
- Automatic test equipment
- Instrumentation