background-waves

SE-134C-XGC-00

Product Status| Activei

SE-134C-XGC-00

GF-GC Mon, AC/DC supply, Ext-GC | Series: SE-134C
info
The SE-134C/SE-135 is a microprocessor-based, combination ground-wire monitor and ground-fault relay for resistance-grounded or solidly grounded systems. It continuously monitors the integrity of the ground conductor to protect portable equipment from hazardous voltages caused by ground faults. The SE-134C/SE-135 is field proven in monitoring trailing cables on large mobile equipment such as drag-lines, mining shovels, shore-to-ship power cables, dock-side cranes, stacker-reclaimers, submersible pumps, and portable conveyors.
PropertyValue
Supply Voltage AC
120 - 240
Supply Voltage DC
120 - 240
Relay Contacts Config
1 Form A (N.O.); 1 Form B (N.C.); 2 Form C (N.O./N.C.)
IEEE Device Numbers
3GC - 50G - 50N - 51G - 51N
Relay Contacts Operation
Fail-safe / Non Fail-safe
Weight (kg)
0 Kg (kilogram)
Auto Manual Reset
Latching; Autoreset
Conformally Coated
Standard
CT Loop Monitoring
Standard
Frequency (Hz)
50; 60; ASD
GF Trip Level A
0.50 - 12.5
GF Trip Time (s)
0.10 - 2.5
Harmonic Filtering
Standard (DFT)
Reset Type
Front-panel switch/Remote N.O. Contact
System Type
Resistance Grounded AC
Test Button
Front-panel switch

SE-134C-XGC-00 Resources

Showing 1 to 1 of 1 Total Results
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHC's) DeclarationREACH (SVHC's)Halogen FreeIPC-Material Declaration
SE-134C-XGC-00GF-GC Mon, AC/DC supply, Ext-GC

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.