background-waves

NGRUS334

Product Status| Activei

NGRUS334

| Series: NGRUS
info

NGRUS334 is a neutral-grounding resistor system with a line-to-line voltage of 4160 and let-through current of 25 (A).

PropertyValue
CT Secondary Current (A)
1
Input Voltage (V)
4160
Built-In CTs
No
Frequency (Hz)
60
Input Current Range (A)
25
Input Impedance (Ω)
96.2
NEMA Rating
3R
Response Time (ms)
10 s
Sense Resistance (Ω)
ER-5KV
CT Primary Current (A)
20 (connect to SE-330 terminals 9 and 11)
Mounting Method
Floor Mount

NGRUS334 Resources

Showing 1 to 1 of 1 Total Results
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHC's) DeclarationREACH (SVHC's)Halogen FreeIPC-Material Declaration
NGRUS334

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.