Series: NGRM-ENC
NGRM-ENC Series – Enclosed Neutral-Grounding-Resistor Monitor
The NGRM-ENC enclosed neutral-grounding-resistor monitor series is a Type 4X enclosure housing a Littelfuse Startco SE-325 or SE-330 neutral-grounding-resistor monitor and optional accessories, which include:
- 480–600 V control power transformer (CPT)
- Faulted-phase indication (FPI; implemented with an EL3100 ground-fault and phase-voltage indicator)
- Earth-leakage panel meter
- Pulse-enable control
- Mounting options
Options
SE-325 Neutral-Grounding-Resistor Monitor
Measures current and voltage in a transformer or generator neutral-to-ground connection and continuity of the neutral-grounding resistor. For applications in Canada, use the SE-330 to meet 2018 CEC 22.1 requirements.
SE-330 Neutral-Grounding-Resistor Monitor
Advanced ground-fault and neutral-grounding-resistor monitoring relay that measures neutral current, neutral-to-ground voltage, and neutral-to-ground resistance.
EL3100 Ground-Fault & Phase-Voltage Indicator
Three panel-mounted LEDs indicate the ground-faulted phase.
Panel Meter
Panel-mounted meter displays earth leakage current as a percentage of the ground-fault-CT-primary rating.
RK-332/RK-302 Remote Indication and Reset
Panel-mounted remote indication and reset assemblies are included with SE-325 and surface-mounted SE-330 configurations.
NGRM-ENC Parts
Filters
Showing 1 to 12 of 13 Total Results
Part Number | Actions | Weight (kg) |
---|
Part Number | Actions | Weight (kg) | |
---|---|---|---|
NGRM-ENC Applications
- Resistance-grounding systems
Series: NGRM-ENC Resources

Request a Quote for a Custom NGR
Complete this online form to begin the collaborative process of creating a neutral grounding resistor that meets the needs of your application.