Link has been copied to clipboard
MP8000 Parts
Link has been copied to clipboard
MP8000 Applications
- Conveyor systems
- HVAC equipment
- Saws and grinders
- Fan motors
- Almost any pumping application
Series: MP8000 Resources
MP8000 Support
Frequently Asked Questions
View all relevant FAQsContact us
What can I protect with the MP8000?
The MP8000 has a wide voltage and current range and operates on 50/60 Hz to protect nearly any motor or pump. It can also be used to retrofit older current-only based electronic overloads.
Do I need external current transformers for the current measurement?
For less than 100 A, conductors can be passed through the built-in current transformers on the MP8000. For applications above 100 A, external current transformers are required.
Can the MP8000 be used without the voltage protection functions?
Yes, the MP8000 can be put into current-only mode which will disable voltage-based protection functions. However, Littelfuse strongly recommends utilizing the voltage-based protection functions for superior protection especially prior to motor startup. The current-only mode is intended for retrofit applications on voltages above 690 V ac.