

The SE-601 series monitor is a microprocessor-based, ground-fault relay for ungrounded dc systems ranging from industrial 24 V dc control circuits to 1000 V dc solar and transportation systems. It provides sensitive ground-fault protection without the problems associated with nuisance tripping. Ground-fault current is sensed using an SE-GRM series ground-reference module—a resistor network that limits ground-fault current to 25 mA. Its output relay can operate in the fail-safe or non-fail-safe mode for undervoltage or shunt-trip applications. The SE-601 relay can be DIN-rail, surface, or panel mounted.
- Adjustable pickup (1–20 mA)
- Adjustable time delay (50–2.5 ms)
- Output contacts
- Analog outputs (0–5 V)
- Non-volatile trip memory
- Selectable contact operating mode
- Microprocessor-based
- Ten settings provide a wide range of low-level protection
- Adjustable trip delay allows quick protection or delayed response
- Form A and Form B output contacts for operation of separate annunciation and trip circuits
- Provides means for connecting to a meter (PGA-0500) or a control system
- Retains trip state when de-energized to simplify troubleshooting
- Selectable fail-safe or non-fail-safe operating modes allow connection to shunt or undervoltage breaker coil
- No calibration required-saves on maintenance cost
SE-601 Parts
Filters
Part Number | Actions | Supply Voltage AC | Supply Voltage DC | Relay Contacts Config | Analog Output Voltage (V) | IEEE Device Numbers | Relay Contacts Operation | Weight (kg) | Auto Manual Reset | Conformally Coated | GF Trip Level A | GF Trip Time (s) | Reset Type | System Type | Test Button |
---|
Part Number | Actions | Supply Voltage AC | Supply Voltage DC | Relay Contacts Config | Analog Output Voltage (V) | IEEE Device Numbers | Relay Contacts Operation | Weight (kg) | Auto Manual Reset | Conformally Coated | GF Trip Level A | GF Trip Time (s) | Reset Type | System Type | Test Button | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
12 - 30 | 1 Form A (N.O.); 1 Form B (N.C.) | 0 - 5 V | 76G | Fail-safe / Non Fail-safe | 0 Kg (kilogram) | Latching; Autoreset | Optional | 0.001 - 0.020 | 0.05 - 2.5 | Front-panel switch/Remote N.O. Contact | Ungrounded DC | Front-panel switch | ||||
0 Kg (kilogram) | ||||||||||||||||
40 - 55 | 1 Form A (N.O.); 1 Form B (N.C.) | 0 - 5 V | 76G | Fail-safe / Non Fail-safe | 0 Kg (kilogram) | Latching; Autoreset | Optional | 0.001 - 0.020 | 0.05 - 2.5 | Front-panel switch/Remote N.O. Contact | Ungrounded DC | Front-panel switch | ||||
40 - 55 | 1 Form A (N.O.); 1 Form B (N.C.) | 0 - 5 V | Fail-safe / Non Fail-safe | 0 Kg (kilogram) | Latching; Autoreset | Yes | 0.001 - 0.020 | 0.05 - 2.5 | Front-panel switch/Remote N.O. Contact | Ungrounded DC | Front-panel switch | |||||
120 - 240 | 100 - 240 | 1 Form A (N.O.); 1 Form B (N.C.) | 0 - 5 V | 76G | Fail-safe / Non Fail-safe | 0 Kg (kilogram) | Latching; Autoreset | Optional | 0.001 - 0.020 | 0.05 - 2.5 | Front-panel switch/Remote N.O. Contact | Ungrounded DC | Front-panel switch | |||
120 - 240 | 100 - 240 | 1 Form A (N.O.); 1 Form B (N.C.) | 0 - 5 V | 76G | Fail-safe / Non Fail-safe | 0 Kg (kilogram) | Latching; Autoreset | Yes | 0.001 - 0.020 | 0.05 - 2.5 | ||||||
0 Kg (kilogram) |
SE-601 Applications
- For ungrounded dc systems ranging from 24 V dc control circuits to 1000 V dc solar and transportation systems
Series: SE-601 Resources

Solar Product Catalog
Use this catalog to find high-voltage fuses, surge protection solutions, protection relays, and switches optimized for use in solar applications.

Solar Product Line Card
Find fuses, mechanical switches, and ground fault protection solutions Littelfuse engineered specifically for solar power applications.

Solar Product Line Card - Mandarin
Chinese readers can find fuses, mechanical switches, and ground fault protection solutions for solar arrays, inverters, combiners, and

Ground-Fault Relay Checklist
Find products to help limit damage and downtime from ground faults in grounded and ungrounded systems, including those with VFDs and trailing cables.