background-waves

EL3100-00

Product Status| Activei

EL3100-00

Ground-Fault Indication Unit | Series: EL3100
info

EL3100-00 is a ground-fault relay with a supply voltage ac of 208–600 and measures 3.4H X 4.4W X 2.2D.

PropertyValue
Supply Voltage AC
208 - 600
Supply Voltage DC
N/A
Relay Contacts Config
Non Fail-safe
Relay Contacts Operation
Non Fail-safe
Dimensions
3.4 H x 4.4 W x 2.2 D in. (87 x 112.5 x 56 mm)
Weight (kg)
0 Kg (kilogram)
Conformally Coated
Standard
System Type
Grounded/Ungrounded

EL3100-00 Resources

Showing 1 to 1 of 1 Total Results
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHCs) DeclarationREACH (SVHCs)Halogen FreeIPC-Material Declaration
EL3100-00Ground-Fault Indication Unit

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.