Skip To Main Content
CROSS REFERENCE
CHECK DISTRIBUTOR STOCK
WHERE TO BUY
REQUEST SAMPLE
|
ENGLISH (EN)
LOG IN / REGISTER
Products
Applications
Design Center
Company
Support
No Keyword Matches
Suggested Products
Home
Products
... /
Mounting
Series: PMA-55
Link has been copied to clipboard
Series: PMA-55
Panel Mount Adapter
Datasheet
Share
Product Status
|
Active
i
Overview
Parts
Resources
Related Products
Contact Us
Disclaimer Notice
Used to panel mount the SE-601 and SE-701.
PMA-55 Parts
Link has been copied to clipboard
Filters
Hide Filters
Clear All
Apply
Weight (kg)
0 Kg (kilogram) (1)
Show Filters
Clear All
Select 2 - 5 parts to compare.
Compare
Showing 1 to 1 of 1 Total Results
View
12
24
48
Download
Share
Part
Number
Actions
Weight
(kg)
Part Number
Actions
Weight (kg)
PMA-55
ENC PANEL ADAPTOR SE-701 S TO P 55mm CAS
Series: PMA-55 - Panel Mount Adapter
Series: PMA-55
Panel Mount Adapter
Datasheet
View More
0 Kg (kilogram)
1
Filters
Series: PMA-55 Resources
Technical Documents
Panel Mount Adapters
PMA-55 Related Products
Alternates
SE-701
The SE-701 series is a microprocessor-based, ground-fault relay for resistance-grounded and solidly grounded ac systems. In addition to common
SE-704
The SE-704 series is a microprocessor-based, earth-leakage monitor for solidly grounded and resistance-grounded ac systems. It offers very
SE-601
The SE-601 series monitor is a microprocessor-based, ground-fault relay for ungrounded dc systems ranging from industrial 24 V dc control circuits
PGR-4300
The PGR-4300 series relay operates on solidly-grounded ac systems. This generator ground-fault relay provides a simple method for detecting a
Feedback
Report Issue