background-waves

P1011-6

Product Status| Activei

P1011-6

8 PIN SOCKET (RBO8-PC) | Series: P1011
info
The P1011-6 is an 8-pin surface mount octal socket with binder head screw terminals. Rated 10A @ 600VAC. When used with TDM, TDB, TDS Series timers the combination is UL Listed. Uses PSCRB8 hold-down brackets.
PropertyValue
Input Voltage (V)
10A @ 600 Vac max.
Weight (kg)
0 Kg (kilogram)

P1011-6 Resources

Showing 1 to 1 of 1 Total Results
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHC's) DeclarationREACH (SVHC's)Halogen FreeIPC-Material Declaration
P1011-68 PIN SOCKET (RBO8-PC)

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.