The CIO-DN-P/CIO-120-DN-P are convenient and cost-effective Devicenet™ interfaces capable of providing discrete control and monitoring of motor starters, drives and other devices over a Devicenet™ network.
Compact size 3.4” H x 1.0” W x 5.46” D
Flexible addressing standard allows function as stand-alone interface or in conjunction with 777 series overload relay
Remote reset option
DIN rail or surface mountable
Unpluggable terminal block connections
Easily adapts to existing as well as new applications
Provides flexibility for control and monitoring
Additional remote reset input allows user to reset 777 series relays without opening the panel
Allows installation flexibility
Allows user to wire terminal blocks before installing the module and reduces field wiring