Adapters & Sockets

Littelfuse offers a variety of relay accessories including covers, mounting adapters, and sockets for use with Littelfuse relay products. This accessory group includes the following: 1. The NDS series is an 8-pin octal socket. 2. The OT series is an octal or magnal socket (for plug-ins). 3. The P0500 series is a surface or DIN rail mount adapter. 4. The P1011 is an 8-pin octal socket for surface mount. 5. The SD series is a 12-pin surface rectangle socket. Each series offers varied ratings, mounting features, and screw/snap attachments.
Adapters & Sockets Parts
Filters
Showing 1 to 12 of 28 Total Results
Part Number | Actions | Input Voltage (V) | Input Current Range (A) | Termination Type |
---|
Part Number | Actions | Input Voltage (V) | Input Current Range (A) | Termination Type | |
---|---|---|---|---|---|
90 - 130 Vac | Input: 0.095 (max.); 0.07 (typical); Digital input: 0.002 (typical) | Torque: 3 in-lbs; Wire: 12 - 20 AWG | |||
12 - 24 Vdc | Input: 0.095 (max.); 0.07 (typical); Digital input: 0.002 (typical) | Torque: 3 in-lbs; Wire: 12 - 20 AWG | |||
12 - 24 Vac | Input: 0.15 (max.); Digital input: 0.002 (typical) | Torque: 3 in-lbs; Wire: 12 - 20 AWG | |||
12 - 24 Vdc | 0.15 (max.) | Torque: 4.5 in-lbs; Wire: 12 - 20 AWG |