background-waves

SRP1-CBARH-050NW-N

Product Status| Activei

SRP1-CBARH-050NW-N

SSR Panel, 1x50A/600VAC RN, AC in, IP00 | Series: SRP1-CB
info
PropertyValue
Output Max Current
50 A
Output Nominal Voltage
48-600 V AC
Output Switching Style
Instantaneous
Input Voltage Range (V)
90-280 V AC
Compliance
cЯUus, CE

SRP1-CBARH-050NW-N Resources

Showing 1 to 1 of 1 Total Results
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHC's) DeclarationREACH (SVHC's)Halogen FreeIPC-Material Declaration
SRP1-CBARH-050NW-NSSR Panel, 1x50A/600VAC RN, AC in, IP00

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.