background-waves

Series: HCD

Contactor
Product Status| Activei
info
The HCD Series Definite Purpose Contactors consists of 3 pole from 50 amperes through 120 amperes. Acting as an on/off switch controlled by thermostats, contactors are designed with consistent silver thickness for increased product life, making them ideal for the demands of a broad range of applications.
  • Double E magnet assembly
  • Movable contacts with heavy duty silver cadmium oxide
  • One piece terminal design meets NEMA standard
  • Termination options include combo screw, screw with pressure plate, or lug
  • Universal mounting configuration
  • Optional auxilliary switches
  • For optimal performance with reduced power use
  • To help extend the life of the product
  • Allowing spacing without insulated terminals
  • To meet a broad range of system needs
  • Helps streamline installation
  • Designed for use with 3 pole & 4 pole contactors

HCD Parts

FiltersFilters

HCD Applications

Highlights Section

  • HVAC/R
  • Food & Beverage
  • Lighting
  • Welding
  • Water/Wastewater

Series: HCD Resources