background-waves

Series: HCC

Contactor
Product Status| Activei
info
The HCC Series definite purpose contactors consists of 1 pole, 2 pole, 3 pole, and 4 pole contactors from 20 amperes through 40 amperes (1P, 2P, and 4P) and 20 amperes through 60 amperes (3P). Acting as an on/off switch controlled by thermostats, contactors are designed with consistent silver thickness for increased product life, making them ideal for the demands of a broad range of applications. The 1 and 2 pole models are typically used in residential applications, while the 3 pole contactors are typically used in commercial applications.
  • Double E magnet assembly
  • Movable contacts with heavy duty silver alloy
  • One piece terminal design meets NEMA standard
  • Termination options include combo screw, screw with pressure plate, or lug
  • Universal mounting configuration
  • Optional auxiliary switches available
  • For optimal performance with reduced power use
  • To help extend the life of the product
  • Allowing spacing without insulated terminals
  • To meet a broad range of system needs
  • Helps streamline installation
  • Designed for use with 3 pole contactors

HCC Parts

FiltersFilters

HCC Applications

Highlights Section

  • HVAC/R
  • Food & Beverage
  • Lighting
  • Welding
  • Water/Wastewater

Series: HCC Resources