background-waves

Series: THDS

Single Shot Timer
Product Status| Activei
info
The THDS Series combines accurate timing circuitry with high power solid-state switching. It can switch motors, lamps, and heaters directly without a contactor. You can reduce labor, component cost, and increase reliability with these small, easy-to-use THDS Series timers.


Operation (Single Shot)
Input voltage must be applied before and during timing. Upon momentary or maintained closure of the initiate switch, the output energizes for a measured interval of time. At the end of the delay, the output de-energizes. Opening or reclosing the initiate switch during timing has no affect on the time delay. The output energizes if the initiate switch is closed when input voltage is applied.
Reset: Reset occurs when the time delay is complete and the initiate switch is opened. Loss of input voltage resets the time delay and output.

  • Microcontroller based
  • High load currents up to 20A, 200A inrush
  • Totally solid state and encapsulated
  • Metalized mounting surface
  • Compact, low cost design
  • Repeat Accuracy + / - 0.5%, Factory calibration +/- 1%
  • Allows direct operation of motors, lamps and heaters without a contactor
  • No moving parts to arc and wear out over time and encapsulated to protect against shock, vibration, and humidity
  • Facilitates heat transfer in high current applications
  • Allows flexibility for OEM applications and reduces labor and component costs

THDS Parts

FiltersFilters

Series: THDS Resources