background-waves

Series: KSDS

Single Shot Timer
Product Status| Activei
info
The KSDS Series is ideal for applications that require momentary start interval timing including dispensing, exposure timing, or pulse shaping. This series is available for both AC and DC voltages. This series is designed for general purpose commercial and industrial applications where a small, cost effective, reliable solid-state timer is required. The factory calibration for fixed time delays is within 5% of the target time delay. The repeat accuracy, under stable conditions, is 0.5% of the selected time delay. Time delays of 0.1 seconds to 1000 minutes are available in 6 ranges. The output is rated 1A steady and 10A inrush. The modules are totally solid state and encapsulated to protect the electronic circuitry.


Operation (Single Shot)
Input voltage must be applied before and during timing. Upon momentary or maintained closure of the initiate switch (leading edge triggered), the output energizes for a measured interval of time. At the end of the delay, the output de-energizes. Opening or reclosing the initiate switch during timing has no affect on the time delay. The output will not energize if the initiate switch is closed when input voltage is applied.
Reset: Reset occurs when the time delay is complete and the initiate switch is opened. Loss of input voltage resets the time delay and output.

  • Microcontroller based
  • 1A steady, 10A inrush solid-state output
  • Totally solid state and encapsulated
  • Compact design
  • Repeat accuracy + / - 0.1%, Setting accuracy 0 - 2%, or 50ms
  • Protects against shock, vibration, and humidity
  • Allows direct control of loads like compressors, pumps, motors, and heaters without a contactor
  • Allows user flexibility to select the number of coins to start vending cycle
  • Provides user with accurate count of total number of coins collected

KSDS Parts

FiltersFilters

Series: KSDS Resources