background-waves

Series: KRPSD Single Shot Timers

Single Shot Timer
Product Status| Activei
info
The KRPS Series is a factory programmed time delay relay available with 1 of 15 functions and measures only 2 inches square. The KRPS offers a wide range of fixed, onboard, or externally adjustable time delays. The output relay contacts offer a full 10A rating with complete isolation. Its microcontroller timing circuit provides excellent repeat accuracy and stability. Encapsulation protects against shock, vibration, and humidity. The KRPS Series is a cost effective approach for OEM applications that require small size, isolation, accuracy, and long life. Special time ranges and functions are available.


See datasheet for operation details.

  • Microcontroller based
  • Compact design
  • Isolated, SPDT, 10A output
  • Encapsulated
  • Repeat Accuracy + / - 0.5%
  • Allows flexiblility for OEM applications
  • Allows control of loads for AC or DC voltages
  • Encapsulated to protect against shock, vibration, and humidity

KRPSD Single Shot Timers Parts

FiltersFilters

Series: KRPSD Single Shot Timers Resources