background-waves

Series: HSPZA

Single Shot
Product Status| Activei
info
The HSPZ Series is a factory programmed module available in any 1 of 13 standard functions. The HSPZ offers dual switch adjustable timer or counter functions. Switch adjustment allows accurate selection of the time delay or number of counts the first time and every time. The 1A steady, 10A inrush rated solid-state output provides 100 million operations, typical. Its microcontroller timing circuit provides excellent repeat accuracy and stability. Encapsulation protects against shock, vibration, and humidity. The HSPZ Series is a cost effective approach for OEM applications that require small size, solid state reliability, and accurate switch adjustment. See datasheet for operation details.
  • Microcontroller based
  • User selectable time delay
  • 1A steady, 10A inrush solid-state output
  • Totally solid-state and encapsulated
  • Repeat Accuracy + / - 0.1%
  • Timing settings are switch selectable 0.1s - 1023h in a dual switch timer function for added flexibility
  • Provides 100 million operations in typical conditions
  • No moving parts to arc and wear out over time and encapsulated to protect against shock, vibration, and humidity

HSPZA Parts

FiltersFilters

Series: HSPZA Resources