The TSD6 offers total solid-state, interval timing for 12 or 24VDC applications. This series provides either negative or positive switching. The TSD Series is designed for more demanding commercial and industrial applications where small size and accurate performance is required. The factory calibration for fixed time delays is within 1% of the target time delay. The repeat accuracy, under stable conditions, is 0.1% of the time delay. The TSD Series is rated to operate over an extended temperature range. Time delays of 0.1 seconds to 100 hours are available. The output is rated 1A steady and 10A inrush. The modules are totally solid state and encapsulated to protect the electronic circuitry.
Operation (Interval) Upon application of input voltage, the time delay begins. The output energizes during the time delay. At the end of the time delay, the output de-energizes and remains de-energized until input voltage is removed.
Reset: Removing input voltage resets the time delay and the output.
- Excellent Pulse Train Monitor
- Totally Solid State and Encapsulated
- Microcontroller Circuitry
- Fast Reset to Zero During Timing
- Excellent Accuracy and Reliability
- DC Units are Reverse Polarity Protected
TSD Retrig Single Shot Timers Parts
Filters
Showing 1 to 1 of 1 Total Results
Part Number | Actions | Input Voltage (V) | Output Form | Storage temperature (°C) | Time Delay Range (s) | Dimensions |
---|
Part Number | Actions | Input Voltage (V) | Output Form | Storage temperature (°C) | Time Delay Range (s) | Dimensions | |
---|---|---|---|---|---|---|---|
120 V ac | NO | 10 s fixed | 2 H x 2 W in. (50.8 x 50.8 mm) |