Operation (Retriggerable Single Shot)
Function Type A (Output Initially De-energized): Input voltage must be applied prior to and during timing. When the initiate switch is closed, (momentary or maintained) the output energizes and the time delay starts. On completion of the delay, the output de-energizes. The unit will time out if S1 remains in the open or closed position for the full time delay. Re-closing the initiate switch resets the time delay and restarts timing; the output remains energized. The output will not energize if the initiate switch is closed when input voltage is applied.
Function Type B (Output Initially Energized): Upon application of input voltage, the output energizes and the time delay starts. At the end of the time delay, the load de-energizes. The unit will time out if S1 remains in the open or closed position for the full time delay. Closing (re-closing) the initiate switch resets the time delay and restarts timing; the output remains energized.
Reset: The time delay and the output are reset when input voltage is removed.
- Microcontroller based
- Compact, low cost design
- Isolated, 10A, SPDT output contacts
- Encapsulated circuitry
- Provides greater flexibility for OEM applications and reduces component and labor costs
- Repeat Accuracy + / -0.5%, Factory calibration + / - 5%
- Allows control of loads for AC or DC voltages
- Protects against shock, vibration, and humidity
KRD Retrig Single Shot Timers Parts
Filters
Part Number | Actions | Input Voltage (V) | Output Form | Maximum Output Voltage (V) | Storage temperature (°C) | Time Delay Range (s) | Dimensions |
---|
Part Number | Actions | Input Voltage (V) | Output Form | Maximum Output Voltage (V) | Storage temperature (°C) | Time Delay Range (s) | Dimensions | |
---|---|---|---|---|---|---|---|---|
12 V dc | SPDT | 250 | 0.1 - 10 s onboard adjustable | 2 H x 2 W in. (50.8 x 50.8 mm) | ||||
24 V ac/dc | SPDT | 250 | 15 m fixed | 2 H x 2 W in. (50.8 x 50.8 mm) | ||||
24 V ac/dc | SPDT | 250 | 15 m fixed | 2 H x 2 W in. (50.8 x 50.8 mm) | ||||
24 V ac/dc | SPDT | 250 | 0.1 - 10 s onboard adjustable | 2 H x 2 W in. (50.8 x 50.8 mm) | ||||
24 V dc | SPDT | 250 | 15 m fixed | 2 H x 2 W in. (50.8 x 50.8 mm) | ||||
120 V ac | SPDT | 250 | 0.1 - 10 m onboard adjustable | 2 H x 2 W in. (50.8 x 50.8 mm) |