Operation (Recycling Flasher - ON Time First)
Upon application of input voltage, the output energizes and the T1 ON time begins. At the end of the ON time, the output de-energizes and the T2 OFF time begins. At the end of the OFF time, the output energizes and the cycle repeats as long as input voltage is applied.
Reset: Removing input voltage resets the output and time delays, and returns the sequence to T1 ON time.
Operation (Recycling Flasher - OFF Time First)
Upon application of input voltage, the T2 OFF time begins. At the end of the OFF time, the T1 ON time begins and the load energizes. At the end of T1, T2 begins and the load de-energizes. This cycle repeats until input voltage is removed.
Reset: Removing input voltage resets the output and the sequence to T2 OFF time.
- Microcontroller based
- Compact, low cost design
- High load currents up to 20A, 200A inrush
- Totally solid state and encapsulated
- Metalized mounting surface
- Repeat Accuracy + / -0.5%, Factory calibration + / - 1%
- Allows flexibility for OEM applications and reduces labor and component costs
- Allows direct operation of motors, lamps, and heaters without a contactor
- No moving parts to arc and wear out over time and encapsulated to protect against shock, vibration, and humidity
- Facilitates heat transfer in high current applications
THD Recycle Timers Parts
Filters
Part Number | Actions | Input Voltage (V) | Storage temperature (°C) | Time Delay Range (s) | Dimensions |
---|
Part Number | Actions | Input Voltage (V) | Storage temperature (°C) | Time Delay Range (s) | Dimensions | |
---|---|---|---|---|---|---|
120 V ac | ON time first: 0.1 - 10 s; OFF: 0.1 - 10 s | 2 H x 2 W in. (50.8 x 50.8 mm) |