background-waves

RS4B12

Product Status| Obsoletei

RS4B12

DIGI-SET (ON/OFF RECYCLING) | Series: RS
info
The RS Series is a solid-state, encapsulated, recycling timer designed for tough industrial environments. It is used by many testing labs as a life cycle tester; by others as a cycle controller. The RS Series has separate DIP switch adjustments for the on delay and the off delay. These make accurate adjustment possible the first time, every time. Time delays of 0.1 seconds to 1023 hours are available in 4 ranges.


Operation (Recycling - ON Time First)

Upon application of input voltage, the output energizes and the T1 ON time begins. At the end of the ON time, the output de-energizes and the T2 OFF time begins. At the end of the OFF time, the output energizes and the cycle repeats as long as input voltage is applied.
Reset: Removing input voltage resets the output and time delays, and returns the sequence to the ON time.


Operation (Recycling - OFF Time First)

Upon application of input voltage, the T2 OFF time begins. At the end of the OFF time, the output energizes and the T1 ON time begins. At the end of the ON time, the output de-energizes and the cycle repeats as long as input voltage is applied.
Reset: Removing input voltage resets the output and time delays, and returns the sequence to the OFF time.

PropertyValue
Input Voltage (V)
120 V ac
Time Delay Range (s)
ON: 0.1 - 102.3 s in 0.1 s increments; OFF time first: 0.1 - 102.3 m in 0.1 m increments
Dimensions
3 H x 2 W in. (76.7 x 51.3 mm)
Circuitry
Encapsulated
Dielectric Breakdown
≥2000V terminals to mounting surface
Humidity
95% relative : non-condensing
Input AC Line Frequency (Hz)
50/60
Input Tolerance (%)
±20%
Insulation Resistance (Ω)
≥100
Mounting Method
Surface mount with 1 #10 (M5 x 0.8) screw
OFF Open State Leakage Current
≅5 @230 V ac
Operating Temperature Max (°C)
75
Operating Temperature Maximum Fahrenheit
167
Operating Temperature Minimum Celsius
-40
Operating Temperature Minimum Fahrenheit
-40
Output Load Rating (VA)
1 A steady state; 10 A inrush @ 60°C
Output Type
Solid state
Output Voltage Drop (V)
≅2.5 V @ 1 A
Power Consumption
≤2 VA
Repeat Accuracy (%)
±0.1% or 20 ms whichever is greater
Reset Time (ms)
≤150
Setpoint vs. Ambient Temperature and Operating Voltage
≤±2%
Setting Accuracy
≤±2% or 20 ms whichever is greater
Storage Temperature Maximum Celsius
85
Storage Temperature Maximum Fahrenheit
185
Storage Temperature Minimum Celsius
-40
Storage Temperature Minimum Fahrenheit
-40
Termination Type
0.25 in. (6.35 mm) male quick connect terminals

RS4B12 Resources

Showing 1 to 1 of 1 Total Results
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHC's) DeclarationREACH (SVHC's)Halogen FreeIPC-Material Declaration
RS4B12DIGI-SET (ON/OFF RECYCLING)

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.