Input Voltage (V) | 12 or 120 V dc |
Time Delay Range (s) | T1: 10 m fixed; T2: 8 s fixed |
Dimensions | 2 H x 2 W in. (50.8 x 50.8 mm) |
Circuitry | Encapsulated |
Dielectric Breakdown | ≥2000V terminals to mounting surface |
Humidity | 95% relative : non-condensing |
Initiate Time | ≤20; ≤1500 operations per minute |
Input DC Ripple | ≤10% |
Input Tolerance (%) | ±15% |
Insulation Resistance (Ω) | ≥100 |
Mounting Method | Surface mount with 1 #10 (M5 x 0.8) screw |
OFF Open State Leakage Current | ≅1 |
Operating Temperature Max (°C) | 60 |
Operating Temperature Maximum Fahrenheit | 140 |
Operating Temperature Minimum Celsius | -40 |
Operating Temperature Minimum Fahrenheit | -40 |
Output Load Rating (VA) | 1 A steady state; 10 A inrush for 16 ms |
Output Type | Solid state |
Output Voltage Drop (V) | ≅1 V @ 1 A |
Polarity | DC units are reverse polarity protected |
Power Consumption | ≤1 W |
Repeat Accuracy (%) | ±0.5% or 20 ms whichever is greater |
Reset Time (ms) | ≤150 |
Setpoint vs. Ambient Temperature and Operating Voltage | ≤±2% |
Storage Temperature Maximum Celsius | 85 |
Storage Temperature Maximum Fahrenheit | 185 |
Storage Temperature Minimum Celsius | -40 |
Storage Temperature Minimum Fahrenheit | -40 |
Termination Type | 0.25 in. (6.35 mm) male quick connect terminals |
Time Delay Tolerance (%) | ≤±5% |
Time Delay Type | Microcontroller |