background-waves

Series: KSPD

Solid State Timer
Product Status| Activei
info
The KSPD Series is a factory programmed module available with 1 of 12 standard dual functions. The time delays can be factory fixed, externally or onboard adjustable, or a combination of fixed and adjustable. The 1A steady, 10A inrush rated solid-state output provides 100 million operations with typical conditions. Its microcontroller timing circuit provides excellent repeat accuracy and stability. Encapsulation protects against shock, vibration, and humidity. The KSPD Series is a cost effective approach for OEM applications that require small size and long life.
  • Microcontroller based
  • 1A steady, 10A inrush solid-state output
  • Totally solid state and encapsulated
  • Compact design
  • Repeat Accuracy + / - 0.5%
  • Allows flexibility for OEM applications
  • Provides 100 million operations in typical conditions
  • No moving parts to arc and wear out over time and encapsulated to protect against shock, vibration, and humidity

KSPD Parts

FiltersFilters

Series: KSPD Resources