background-waves

Series: KSDR

Recycling Timer
Product Status| Activei
info
The KSDR Series offers independent time adjustment of both delay periods. The KSDR is recommended for air drying, automatic oiling, life testing, chemical metering, and automatic duty cycling. This series is designed for general purpose commercial and industrial applications where a small, cost effective, reliable, solid-state timer is required. The factory calibration for fixed time delays is within ± 5% of the target delay. The repeat accuracy, under stable conditions, is 0.5% of the selected time delay. This series is designed for input voltages of 24, 120 or 230VAC. Time delays of 0.1 seconds to 1000 minutes are available in 6 ranges. The output is rated 1A steady and 10A inrush. The modules are totally solid state and encapsulated to protect the electronic circuitry.


Operation (Recycling - ON Time First)

Upon application of input voltage, the output energizes and the T1, ON time begins. At the end of the ON time, the output de-energizes and the T2, OFF time begins. At the end of the OFF time, the output energizes and the cycle repeats as long as input voltage is applied.
Reset: Removing input voltage resets the output and time delays, and returns the sequence to T1 ON time.


Operation (Recycling - OFF Time First)

Upon application of input voltage, the T2 OFF time begins. At the end of the OFF time, the T1 ON time begins and the load energizes. At the end of T1, T2 begins and the load de-energizes. This cycle repeats until input voltage is removed.
Reset: Removing input voltage resets the output and the sequence to T2 OFF time.

  • Microcontroller based
  • 1A steady, 10A inrush solid-state output
  • Totally solid state and encapsulated
  • Wide operating temperature range: -40° to 75°C
  • Compact, low cost design measuring 2 in. (50.8mm) square
  • Repeat Accuracy + / -0.5%, Factory calibration + / - 5%
  • Provides 100 million operations in typical conditions
  • No moving parts to arc and wear out over time and encapsulated to protect against shock, vibration, and humidity
  • Reliable in demanding commercial and industrial applications
  • Allows flexibility for OEM applications

KSDR Parts

FiltersFilters

Series: KSDR Resources