background-waves

Series: KRPD Recycle Timers

Relay Output Timer
Product Status| Activei
info

The KRPD Series is a factory programmed time delay relay available with 1 of 12 standard dual functions. The time delays can be factory fixed, onboard or externally adjustable or a combination of fixed and adjustable. The SPDT output relay contacts offer a full 10A rating with complete isolation. Its microcontroller timing circuit provides excellent repeat accuracy and stability. Encapsulation protects against shock, vibration, and humidity. The KRPD Series is a cost effective approach for OEM applications that require small size, isolation, accuracy and long life.


Operation (Recycling)

Upon application of input voltage, the output energizes and the ON time begins. At the end of the ON time, the output de-energizes and the OFF time begins. At the end of the OFF time, the output energizes and the cycle repeats as long as input voltage is applied. The OFF time may be the first delay in some recycling timers.
Reset: Removing input voltage resets the output and time delays, and returns the sequence to the first delay.

  • Microcontroller based
  • Compact design
  • Isolated, 10A, SPDT output contacts
  • Encapsulated
  • Repeat Accuracy + / - 0.5%
  • Allows flexibility for OEM applications
  • Allows control of loads for AC or DC voltages
  • Encapsulated to protect against shock, vibration, and humidity

KRPD Recycle Timers Parts

FiltersFilters

Series: KRPD Recycle Timers Resources