The DSQU and DSTU Series of 17.5 mm, switch adjustable, universal solid-state timers offer multiple functions, voltages, and time delay ranges. Choose one of 5 functions and 4 time delay ranges via 4 selection switches located on face of the unit. Six switches adjust the time delay through the selected range.
The DSQU Series has quick connect terminals and the DSTU Series has terminal blocks.
Universal AC or DC voltage
Compact 17.5mm size
Microcontroller based
Multifunction: 5 timing functions
Knob Adjustable Time Delay
0.7A steady, 10A inrush solid-state output
Mounting fasteners included
Watchdog circuitry
Choose from 24 to 240VAC or 9 to 110VDC models
Allows for high rail density
Repeat Accuracy + / -1%
Reduce stocking requirements
Field adjustable delay ranging from 0.1s - 100m
Provides 100 million operations in typical conditions.
Each unit ships with both surface and DIN rail quick mount adapters
Self monitoring and self correcting for improved performance