The TS2 Series is designed for 24, 120 or 230VAC and the TS6 Series is designed for 12 or 24VDC. These series are capable of controlling load currents of up to 1A steady state, 10A inrush. Encapsulated circuitry and the reliability of a ±2% repeat accuracy make the TS2 and TS6 ideal for cost sensitive applications.
Operation (Interval)
Upon application of input voltage, the time delay begins. The output energizes during the time delay. At the end of the time delay, the output de-energizes and remains de-energized until input voltage is removed. Reset: Removing input voltage resets the time delay and the output.
Analog circuitry
Totally solid state and encapsulated
1A steady, 10A inrush solid-state output
Rated for operation up to 75°C
Repeat Accuracy + / - 2%
External time delay settings are adjustable from 0.05s - 10m in 8 ranges for added flexibility
Minimum holding current of 5mA ensures proper operation with the lightest of loads
No moving parts to arc and wear out over time and encapsulated to protect against shock, vibration, and humidity
Can connect in series with contactors, relays, valves, solenoids, small motors, and lamps
Installs quickly and easily in new or existing systems