background-waves

TDIL120AL

Product Status| Activei

TDIL120AL

TIME DELAY RELAY | Series: TDIL
info
The TDI Series is an interval timer that combines accurate digital circuitry with isolated, 10A rated, DPDT relay contacts in an 8-pin plug-in package. The TDI Series features DIP switch selectable time delays ranging from 0.1 to 10,230 seconds in three ranges. The TDI Series is the product of choice for custom control panel and OEM designers.


Operation (Interval)
Upon application of input voltage, the time delay begins. The output relay is energized during the time delay. At the end of the time delay, the output de-energizes and remains de-energized until input voltage is removed.
Reset: Removing input voltage resets the time delay and the output.

PropertyValue
Input Voltage (V)
120 V ac
Output Form
DPDT
Time Delay Range (s)
0.1 - 102.3 s in 0.1 s increments
Dimensions
3.2 H x 2.4 W in. (81.3 x 60.7 mm)
Indication
LED glows during timing; relay is energized
Input AC Line Frequency (Hz)
50/60
Input Tolerance (%)
-20% - 10%
Isolation Voltage
≥1500 Vrms input to output
Life
Electrical: 1 x 10⁶; Mechanical: 1 x 10⁷
Mounting Method
Plug-in socket
Operating Temperature Max (°C)
65
Operating Temperature Maximum Fahrenheit
149
Operating Temperature Minimum Celsius
-20
Operating Temperature Minimum Fahrenheit
-4
Output Load Rating (VA)
10 A resistive @ 120/240 V ac and 28 V dc; 1/3 hp @ 120/240 V ac
Output Type
Electromechanical relay
Power Consumption
≤3.25 W
Recycle Time
≤150
Repeat Accuracy (%)
±0.1% or 20 ms whichever is greater
Reset Time (ms)
≤50
Setpoint vs. Ambient Temperature and Operating Voltage
≤±2%
Setting Accuracy
≤±2% or 50 ms whichever is greater
Storage Temperature Maximum Celsius
85
Storage Temperature Maximum Fahrenheit
185
Storage Temperature Minimum Celsius
-30
Storage Temperature Minimum Fahrenheit
-22
Termination Type
Octal 8-pin plug-in
Time Delay Type
Digital

TDIL120AL Resources

Showing 1 to 1 of 1 Total Results
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHC's) DeclarationREACH (SVHC's)Halogen FreeIPC-Material Declaration
TDIL120ALTIME DELAY RELAY

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.