The KSPU Series is a factory programmed module available in any 1 of 14 standard functions. The KSPU offers a single adjustable timer function. Switch adjustment allows accurate selection of the time delay the first time and every time. The 1A steady, 10A inrush rated solid-state output provides 100 million operations, typical. Its microcontroller timing circuit provides excellent repeat accuracy and stability. Encapsulation protects against shock, vibration, and humidity. The KSPU Series is a cost effective approach for OEM applications that require small size, solid state reliability, and accurate switch adjustment.
Microcontroller based
Compact design
1A steady, 10A inrush solid-state output
Totally solid state and encapsulated
Repeat Accuracy + / - 0.1%
Allows flexiblility for OEM applications
Provides 100 million operations in typical conditions
No moving parts to arc and wear out over time and encapsulated to protect against shock, vibration, and humidity