Link has been copied to clipboard
The KSD2 Series is designed for general purpose commercial and industrial applications where a small, cost effective, reliable, solid-state timer is required. The factory calibration for fixed time delays is within 5% of the target time delay. The repeat accuracy, under stable conditions, is 0.5% of the selected time delay. This series is designed for input voltages of 24, 120 or 230VAC. Time delays of 0.1 seconds to 1000 minutes are available in 6 ranges. The output is rated 1A steady and 10A inrush. The modules are totally solid state and encapsulated to protect the electronic circuitry. An excellent choice for most OEM pulse shaping, maximum run time, and other process control applications.
Operation (Interval)
Upon application of input voltage, the time delay begins. The output energizes during the time delay. At the end of the time delay, the output de-energizes and remains de-energized until input voltage is removed.
Reset: Removing input voltage resets the time delay and the output.
- Microcontroller based
- Compact, low cost design
- 1A Steady solid-state output, 10A inrush
- Totally solid state and encapsulated
- Repeat Accuracy + / - 0.5%, + / -5% time delay accuracy
- Allows flexibility for OEM applications
- Provides 100 million operations in typical conditions
- No moving parts to arc and wear out over time and encapsulated to protect against shock, vibration, and humidity
KSD Interval Timers Parts
Link has been copied to clipboard