background-waves

HRPSD12HI

Product Status| Activei

HRPSD12HI

PROGRAMMABLE TIMER | Series: HRPSD
info
The HRPS and HRIS Series combine an electromechanical relay output with microcontroller timing circuitry. It is a factory programmed module available in any 1 of 13 standard functions. It offers 12 to 240V operation in two universal ranges and factory fixed, onboard, or external adjustable time delays with a repeat accuracy of ±0.5%. The output contact rating allows for direct operation of heavy loads, such as compressors, pumps, blower motors, heaters, etc. This series is ideal for OEM applications where cost is a factor. The HRPS has non-isolated SPDT relay contacts, and the HRIS has isolated SPDT relay contacts. Both offer the most popular timer functions in the industry.

Operation (Interval)
Upon application of input voltage, the time delay begins. The output (relay or solid state) energizes during the time delay. At the end of time delay the output de-energizes and remains de-energized until input voltage is removed.
Reset: Removing input voltage resets the time delay and output.

PropertyValue
Input Voltage (V)
12or 48 V dc
Output Form
SPDT
Time Delay Range (s)
1 - 100 s fixed
Dimensions
3 H x 2 W in. (76.7 x 51.3 mm)
Circuitry
Encapsulated
Humidity
95% relative : non-condensing
Initiate Time
≤20
Input Tolerance (%)
-20% - 10%
Insulation Resistance (Ω)
≥100
Isolation Voltage
≥1500 Vrms input to output
Life
Electrical: 1 x 10⁵ 3 x 104 for 1 hp - 6000 for 1/4 hp 1 hp and 2 hp; Mechanical: 1 x 10⁶
Mounting Method
Surface mount with 1 #10 (M5 x 0.8) screw
Operating Temperature Max (°C)
60
Operating Temperature Maximum Fahrenheit
140
Operating Temperature Minimum Celsius
-40
Operating Temperature Minimum Fahrenheit
-40
Output Load Rating (VA)
General Purpose: SPDT-NO: 125/240 V ac ≅30 A; SPDT-NC ≅15 A; Resistive: SPDT-NO ≅30 A for 125/240 V ac and 20 A for 28 V dc; SPDT-NC ≅15 A for 125/240 V ac and 10 A for 28 V dc; Motor Load: SPDT-NO ≅1 hp for 125 V ac and 2 hp for 240 V ac; SPDT-NC ≅1/4 hp for 125 V ac and 1 hp for 240 V ac
Output Type
Electromechanical relay
Power Consumption
≤2 W
Repeat Accuracy (%)
±0.5% or 20 ms whichever is greater
Reset Time (ms)
≤150
Setpoint vs. Ambient Temperature and Operating Voltage
≤±2%
Storage Temperature Maximum Celsius
85
Storage Temperature Maximum Fahrenheit
185
Storage Temperature Minimum Celsius
-40
Storage Temperature Minimum Fahrenheit
-40
Surge Protection
IEEE C62.41-1991 Level A
Termination Type
0.25 in. (6.35 mm) male quick connect terminals
Time Delay Tolerance (%)
±2%
Time Delay Type
Microcontroller

HRPSD12HI Resources

Showing 1 to 1 of 1 Total Results
Download
|
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHC's) DeclarationREACH (SVHC's)Halogen FreeIPC-Material Declaration
HRPSD12HIPROGRAMMABLE TIMERRoHS1/31/2021Pb-Free1/31/2021Pdf IconCoC_RoHS9_HRPSD12HIPdf IconREACH197_Declaration_with_Pb_HRPSD12HIContainsYes1/31/2021

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.