Input Voltage (V) | 24 or 240 V ac / 24 or 110 V dc |
Output Form | SPDT |
Time Delay Range (s) | 0.1 - 10 h onboard adjustable |
Dimensions | 3 H x 2 W in. (76.7 x 51.3 mm) |
Circuitry | Encapsulated |
Humidity | 95% relative : non-condensing |
Initiate Time | ≤20 |
Input AC Line Frequency (Hz) | 50/60 |
Input Tolerance (%) | -20% - 10% |
Insulation Resistance (Ω) | ≥100 |
Isolation Voltage | ≥1500 Vrms input to output |
Life | Electrical: 1 x 10⁵ 3 x 104 for 1 hp - 6000 for 1/4 hp 1 hp and 2 hp; Mechanical: 1 x 10⁶ |
Mounting Method | Surface mount with 1 #10 (M5 x 0.8) screw |
Operating Temperature Max (°C) | 60 |
Operating Temperature Maximum Fahrenheit | 140 |
Operating Temperature Minimum Celsius | -40 |
Operating Temperature Minimum Fahrenheit | -40 |
Output Load Rating (VA) | General Purpose: SPDT-NO: 125/240 V ac ≅30 A; SPDT-NC ≅15 A; Resistive: SPDT-NO ≅30 A for 125/240 V ac and 20 A for 28 V dc; SPDT-NC ≅15 A for 125/240 V ac and 10 A for 28 V dc; Motor Load: SPDT-NO ≅1 hp for 125 V ac and 2 hp for 240 V ac; SPDT-NC ≅1/4 hp for 125 V ac and 1 hp for 240 V ac |
Output Type | Electromechanical relay |
Polarity | DC units are reverse polarity protected |
Power Consumption | AC: ≤2 VA; DC: ≤2 W |
Repeat Accuracy (%) | ±0.5% or 20 ms whichever is greater |
Reset Time (ms) | ≤150 |
Setpoint vs. Ambient Temperature and Operating Voltage | ≤±2% |
Storage Temperature Maximum Celsius | 85 |
Storage Temperature Maximum Fahrenheit | 185 |
Storage Temperature Minimum Celsius | -40 |
Storage Temperature Minimum Fahrenheit | -40 |
Surge Protection | IEEE C62.41-1991 Level A |
Termination Type | 0.25 in. (6.35 mm) male quick connect terminals |
Time Delay Tolerance (%) | ≤±2% |
Time Delay Type | Microcontroller |