background-waves

Series: TAC

Delay on Make HVAC Timer
Product Status| Activei
info
The TAC1 Series was designed to delay the operation of a compressor relay. It eliminates the possibility of relay chatter due to half-wave failure of the output. It connects in series with the load relay coil and provides a delay-on-make time delay each time input voltage is applied. It can be used for random start, anti-short cycling, sequencing, and many other applications. It is an excellent choice for all air conditioning and refrigeration equipment.


Operation (Delay-on-Make)
Upon application of input voltage, the time delay begins. The output is de-energized before and during the time delay. At the end of the time delay, the output energizes and remains energized until input voltage is removed.
Reset: Removing input voltage resets the time delay and output.

  • Analog circuitry
  • 0.5A steady state, 10A inrush
  • Connects in series with load relay coil
  • Meets UL 873
  • Fully encapsulated
  • Analog circuitry
  • 0.5A steady state, 10A inrush
  • Connects in series with load relay coil
  • Meets UL 873
  • Fully encapsulated

TAC Parts

FiltersFilters

Series: TAC Resources