background-waves

Series: TA

Lockout HVAC Timer
Product Status| Activei
info
The TA Series prevents rapid recycling of a compressor. A lockout delay is started when the thermostat opens, or input voltage is lost. Eliminates tripped circuit breakers or blown fuses caused by a locked rotor during short cycling. The TA will not allow the compressor to start when the line voltage is low. Chatter of the compressor relay is eliminated. Because of the fast initiate time, bounce of the thermostat will not be transmitted to the compressor relay coil. A 30 second delay provides anti-reversing protection for scroll compressors.


Operation (Lockout)
On initial closure of the S1, the compressor relay energizes immediately. When S1 opens or input voltage is interrupted, a lockout time delay is initiated. During this lockout time delay, the compressor relay cannot be energized. The low voltage (brownout) protection prevents energization of the compressor when the line voltage is low.
Reset: The lockout time delay cannot be reset. After the time delay is completed, the unit automatically resets.

  • Lockout delay
  • Anti-reversing protection for scroll compressors
  • Brownout protection
  • Encapsulated
  • 1A solid state output
  • Prevents rapid cycling of compressor and eliminates nuisance service calls due to blown fuse or tripped breaker by locked rotor during short cycling
  • Extends life of equipment
  • Timer will not allow the compressor to start during low line voltage conditions
  • Protects against shock, vibration, and humidity
  • No moving parts to arc and wear out. Provides up to 100 million operations under typical conditions

TA Parts

FiltersFilters

Series: TA Resources