The TSD1 Series is designed for more demanding commercial and industrial applications where small size and accurate performance is required. The factory calibration for fixed time delays is within 1% of the target time delay. The repeat accuracy, under stable conditions, is 0.1% of the time delay. The TSD1 Series is rated to operate over an extended temperature range. Time delays of 0.1 seconds to 100 hours are available. The output is rated 1A steady and 10A inrush. The modules are totally solid state and encapsulated to protect the electronic circuitry.
Operation (Delay-on-Make)
Upon application of input voltage, the time delay begins. The output is de-energized before and during the time delay. At the end of the time delay, the output energizes and remains energized until input voltage is removed.
Reset: Removing input voltage resets the time delay and output.
- Microcontroller based
- Extended temperature range
- Compact, low cost design
- 1A Steady solid-state output, 10A inrush
- Totally solid state and encapsulated
- Repeat Accuracy + / - 0.1%, + / -1% time delay accuracy
- Rated to 75°C operating temperature to withstand high heat applications
- Allows flexibility for OEM applications
- Provides 100 million operations in typical conditions
- No moving parts to arc and wear out over time and encapsulated to protect against shock, vibration, and humidity
TSD DOM Timers Parts
Filters
Showing 1 to 3 of 3 Total Results
Part Number | Actions | Input Voltage (V) | Output Form | Storage temperature (°C) | Time Delay Range (s) | Dimensions |
---|
Part Number | Actions | Input Voltage (V) | Output Form | Storage temperature (°C) | Time Delay Range (s) | Dimensions | |
---|---|---|---|---|---|---|---|
24 V dc | NO - open during timing | 1.2 s fixed | 2 H x 2 W in. (50.8 x 50.8 mm) | ||||
24 V dc | NO - open during timing | 1 - 100 s externally adjustable | 2 H x 2 W in. (50.8 x 50.8 mm) | ||||
120 V ac | NO - open during timing | 1 - 100 m externally adjustable | 2 H x 2 W in. (50.8 x 50.8 mm) |