background-waves

TS121150

Product Status| Activei

TS121150

VERSA-TIMER (DELAY ON MAKE) | Series: TS DOM Timers
info
The TS1 Series offers proven reliability and performance with years of use in OEM equipment and commercial applications. This encapsulated general use timing module is capable of controlling load currents ranging from 5mA to 1A. May be connected in series with contactors, relays, valves, solenoids, small motors, and lamps.


Operation (Delay-on-Make)
Upon application of input voltage, the time delay begins. The output is de-energized before and during the time delay. At the end of the time delay, the output energizes and remains energized until input voltage is removed.
Reset: Removing input voltage resets the time delay and output.

PropertyValue
Input Voltage (V)
24 V ac
Output Form
NO - open during timing
Time Delay Range (s)
150 s fixed
Dimensions
2 H x 2 W in. (50.8 x 50.8 mm)
Circuitry
Encapsulated
Dielectric Breakdown
≥2000V terminals to mounting surface
Humidity
95% relative : non-condensing
Input AC Line Frequency (Hz)
50/60
Input Tolerance (%)
±20%
Insulation Resistance (Ω)
≥100
Mounting Method
Surface mount with 1 #10 (M5 x 0.8) screw
Operating Temperature Max (°C)
80
Operating Temperature Maximum Fahrenheit
176
Operating Temperature Minimum Celsius
-40
Operating Temperature Minimum Fahrenheit
-40
Output Load Rating (VA)
1 A steady state; 10 A inrush @ 60°C
Minimum Output Holding Current (mA)
5
Output Type
Solid state
Output Voltage Drop (V)
≅2.5 V @ 1 A
Recycle Time
After timing: ≤16; During timing: 0.1% of max. time delay or 75 whichever is greater
Repeat Accuracy (%)
±2% or 20 ms whichever is greater
Setpoint vs. Ambient Temperature and Operating Voltage
≤±10%
Storage Temperature Maximum Celsius
85
Storage Temperature Maximum Fahrenheit
185
Storage Temperature Minimum Celsius
-40
Storage Temperature Minimum Fahrenheit
-40
Termination Type
0.25 in. (6.35 mm) male quick connect terminals
Time Delay Tolerance (%)
≤±10%
Time Delay Type
Analog

TS121150 Resources

Showing 1 to 1 of 1 Total Results
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHC's) DeclarationREACH (SVHC's)Halogen FreeIPC-Material Declaration
TS121150VERSA-TIMER (DELAY ON MAKE)

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.