background-waves

TRM120A2Y180

Product Status| Obsoletei

TRM120A2Y180

TIME DELAY RELAY | Series: TRM
info
The TRM Series is a combination of analog electronic circuitry and electromechanical relay output. It provides input to output isolation with a wide variety of input voltages and time ranges. Standard plug-in base wiring, fast reset, rugged enclosure, and good repeat accuracy make the TRM a select choice in any OEM application.


Operation (Delay-on-Make)
Upon application of input voltage, the time delay begins. The output is de-energized before and during the time delay. At the end of the time delay, the output relay energizes and remains energized until input voltage is removed.
Reset: Removing input voltage resets the time delay and output.

PropertyValue
Input Voltage (V)
120 V ac
Output Form
Isolated DPDT
Time Delay Range (s)
2 - 180 s knob adjust
Dimensions
3.6 H x 2.39 W in. (91.6 x 60.7 mm)
Input AC Line Frequency (Hz)
50/60
Input Tolerance (%)
-20% - 10%
Insulation Resistance (Ω)
≥100
Isolation Voltage
≥1500 Vrms input to output
Life
Electrical: 1 x 10⁶; Mechanical: 1 x 10⁷
Mounting Method
Plug-in socket
Operating Temperature Max (°C)
65
Operating Temperature Maximum Fahrenheit
149
Operating Temperature Minimum Celsius
-20
Operating Temperature Minimum Fahrenheit
-4
Output Load Rating (VA)
10 A resistive @ 120/240 V ac and 28 V dc; 1/3 hp @ 120/240 V ac
Output Type
Electromechanical relay
Power Consumption
≤2.25 W
Recycle Time
After timing: ≤20; During timing: 0.1% of max time delay or 75 whichever is greater
Repeat Accuracy (%)
±2% or 20 ms whichever is greater
Reset Time (ms)
≤50
Setpoint vs. Ambient Temperature and Operating Voltage
≤±10%
Storage Temperature Maximum Celsius
85
Storage Temperature Maximum Fahrenheit
185
Storage Temperature Minimum Celsius
-30
Storage Temperature Minimum Fahrenheit
-22
Termination Type
Octal 8-pin plug-in
Time Delay Tolerance (%)
Fixed time tolerance and setting accuracy: ±10%
Time Delay Type
Analog

TRM120A2Y180 Resources

Showing 1 to 1 of 1 Total Results
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHC's) DeclarationREACH (SVHC's)Halogen FreeIPC-Material Declaration
TRM120A2Y180TIME DELAY RELAY

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.