background-waves

TMV8000

Product Status| Activei

TMV8000

MULTI-VOLTAGE TIMER | Series: TMV
info
The TMV and TSU Series are universal voltage delay-on-make timers. Two models cover all the popular voltages and time delays. Available with knob or external adjust time delay. Its simple two terminals can easily be connected in series with a relay coil, contactor coil, solenoid, lamps, small motor, etc., to delay their energization, prevent short cycling or to sequence on various loads.


Operation (Delay-on-Make)
Upon application of input voltage, the time delay begins. The output is de-energized before and during the time delay. At the end of the time delay, the output energizes and remains energized until input voltage is removed.
Reset: Removing input voltage resets the time delay and output.

PropertyValue
Input Voltage (V)
24 or 240 V ac/dc
Output Form
NO - open during timing
Time Delay Range (s)
0.1 - 8 m onboard adjustable
Dimensions
2 H x 2 W in. (50.8 x 50.8 mm)
Circuitry
Encapsulated
Dielectric Breakdown
≥2000V terminals to mounting surface
Humidity
95% relative : non-condensing
Input AC Line Frequency (Hz)
50/60
Input Tolerance (%)
±20%
Insulation Resistance (Ω)
≥100
Mounting Method
Surface mount with 1 #10 (M5 x 0.8) screw
Operating Temperature Max (°C)
70
Operating Temperature Maximum Fahrenheit
176
Operating Temperature Minimum Celsius
-20
Operating Temperature Minimum Fahrenheit
-4
Output Load Rating (VA)
1 A steady state; 10 A inrush @ 55°C
Minimum Output Holding Current (mA)
≤40
Output Type
Solid state
Output Voltage Drop (V)
≅2.5 V @ 1 A
Repeat Accuracy (%)
±2%
Reset Time (ms)
≤100
Storage Temperature Maximum Celsius
85
Storage Temperature Maximum Fahrenheit
185
Storage Temperature Minimum Celsius
-30
Storage Temperature Minimum Fahrenheit
-22
Termination Type
0.25 in. (6.35 mm) male quick connect terminals
Time Delay Tolerance (%)
≤±10%
Time Delay Type
Analog

TMV8000 Resources

Showing 1 to 1 of 1 Total Results
Download
|
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHC's) DeclarationREACH (SVHC's)Halogen FreeIPC-Material Declaration
TMV8000MULTI-VOLTAGE TIMERRoHS8/17/2021Pb-Free8/17/2021Pdf IconCoC_RoHS9_TMV8000Pdf IconREACH211_Declaration_(Contain)_TMV8000ContainsYes8/17/2021

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.